IESNA:LM-63-2002
[TEST]P1426948
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A20RH9835D010 E3HY1WMH
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 3500K CCT AND, 98CRI , E3HY1WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]974
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 27.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2220.1 2164.4 2005 1836 1716.5 1625.7 1530 1217.7 830.4 556.2
497.3 444.7 380.9 285.3 196 133.9 92.4 62.2 38.3 20.7
11.2 4.8 1.6 1.6 0 0 0 0 0 0
0 0 0 0 0 0 0
